Model Fabric
Genix platform extracts data from various source systems such as Information Technology (IT), Operational Technology (OT), Engineering Technology (ET) and other domains, loads it into a common data platform and then contextualizes it into an Industry Cognitive Model which is made available for analytical requirements. The Model Fabric application enables you to access the data that is made available by Genix platform, build/train the Artificial Intelligence (AI)/Machine Learning (ML) models using that data, register and deploy the trained AI/ML models.
This application provides a platform for domain experts, data scientists and citizen data scientists to explore and analyze data, build AI/ML and analytical models, register and deploy the models (on single or multi-cluster nodes). These models can be trained to generate output which can be consumed by various downstream applications and dashboards as per the requirement.
Model Fabric enables users to securely create and manage database connection profiles through a centralized, intuitive interface. It supports defining and storing parameterized SQL queries, and provides built-in connection testing to validate the queries before execution.
It also enables users to explore data and build models without the need to code or possess high level of data science knowledge. Model Fabric can be used as a platform to choose models during application development by the users of Genix platform.
Model Fabric offers the following capabilities:
-
Create SQL connections and define queries via Connection Manager
-
Data Exploration
-
Model Recommender
-
Model Registry and Deployment
-
Model Monitoring
-
Notebook
-
Pipeline Designer
-
Insights
-
Activity Log
To access the Model Fabric application, go to Genix Platform. Click the app launcher icon in the top left of the page. The snack bar icon expands.
Select Model Fabric. The Model Fabric home page is displayed.
Model Fabric Home Page
Related Topics: